L-com

19" Rackmount Horizontal Cable Tray 3½" (2 Rack Space)

SKU HCT-2
Available to Ship 4
Quantity Price
1 - 24 $30.99
25 - 49 $29.44
50 - 99 $27.89
100 + Call Us
Price $30.99

All Prices are in US Dollars and do not include duties



This innovative cable tray provides support to cable bundles that run horizontally across a rack. The ends of the tray are turned down to transition and maintain the proper bend radius for cable runs. The cable tray features a durable black powder coat finish.

Features
  • 19" rack mount horizontal cable tray provides support to cable bundles that run horizontally across a rack
  • Available in 1.75" 1U space or 3.5" 2U space versions
  • Fits standard 19" rack systems for compatibility with existing enclosures
  • Durable black powder coat resist damage and scratches
  • Tray ends are turned down to transition and maintain the proper bend radius for cable runs

Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.