To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

19" Rackmount Horizontal Cable Tray 1¾" (1 Rack Space)

  • Picture of 19" Rackmount Horizontal Cable Tray 1¾" (1 Rack Space)
Picture of 19" Rackmount Horizontal Cable Tray 1¾" (1 Rack Space)
SKU HCT-1
Available to Ship 1
Quantity Price
1 - 24 $52.12
25 - 49 $49.51
50 - 99 $46.90
100 + Call Us
Price $52.12

All Prices are in US Dollars and do not include duties



This innovative cable tray provides support to cable bundles that run horizontally across a rack. The ends of the tray are turned down to transition and maintain the proper bend radius for cable runs. The cable tray features a durable black powder coat finish.

Features
  • 19" rack mount horizontal cable tray provides support to cable bundles that run horizontally across a rack
  • Tray ends are turned down to transition and maintain the proper bend radius for cable runs
  • Available in 1.75" 1U space or 3.5" 2U space versions
  • Durable black powder coat resist damage and scratches
  • Fits standard 19" rack systems for compatibility with existing enclosures

Application
  • MDF/IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.