L-com

19" Rack Mountable Utility Drawer 4U

  • Picture of 19" Rack Mountable Utility Drawer 4U
Picture of 19" Rack Mountable Utility Drawer 4U
SKU UD-4
Available to Ship 1
Quantity Price
1 - 9 $276.12
10 - 24 $265.07
25 - 99 $254.03
100 + Call Us
Price $276.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's attention to detail can be seen with this economical Rack storage solution. Fully extendable ball-bearing slides allow smooth operation even when fully loaded with equipment. The slides extend completely revealing a large 15-7/8" by 14-1/2" drawer for equipment. With convenient laser knock-outs in the rear, cables can be passed through the back of the drawer connecting your equipment. An optional Latch or Keylock can be added easily to the front of the drawer. Available in 2, 3, or 4 rack space sizes.

Features
  • Economical rack storage solution for 19" rack enclosures
  • Full extension ball-bearings for smooth operation when loaded
  • Black powder coat finish for durability
  • Optional keylock or latch for securing valuable equipment
  • Inside Dimensions 15-7/8" width by 14-1/2" depth with 2, 3, 4 Rack space models

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.