L-com

19" Rack Mountable Shelf - Vented

  • Picture of 19" Rack Mountable Shelf - Vented
Picture of 19" Rack Mountable Shelf - Vented
SKU U317
Available to Ship 2
Quantity Price
1 - 9 $137.12
10 - 24 $134.38
25 - 99 $131.64
100 + Call Us
Price $137.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's universal rack shelves are the best choice for adding non-rack mountable equipment to any rack system. These easy to install shelves feature 17-3/8" width giving you maximum space for equipment. Constructed with 16-gauge steel, these shelves are built to securely hold heavier items. Each unit is finished in a durable black powder coat and individually boxed. Large volume quotations are available; Contact us today!

Features
  • Universal 19" rack shelves for mounting equipment on relay rack enclosures
  • 17-3/8" internal width allows maximum space for equipment
  • Constructed with 16-gauge cold rolled steel
  • Black powder coat finish for durability
  • Available for drop shipment directly to your next jobsite

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.