L-com

19"" Rack Mountable Shelf 4U

  • Picture of 19"" Rack Mountable Shelf 4U
Picture of 19"" Rack Mountable Shelf 4U
SKU U4
Available to Ship 3
Quantity Price
1 - 9 $132.12
10 - 24 $129.48
25 - 99 $126.84
100 + Call Us
Price $132.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's universal rack shelves are the best choice for adding non-rack mountable equipment to any rack system. These easy to install shelves feature 17-3/8" width giving you maximum space for equipment. Constructed with 16-gauge steel, these shelves are built to securely hold heavier items. Each unit is finished in a durable black powder coat and individually boxed. Large volume quotations are available; Contact us today!

Features
  • Weight capacity from 35 to 85 lbs. depending on size
  • Accommodates most standard non-rackmountable components
  • See chart for part numbers and dimensions
  • Contractor packs available
  • UL Listed in the US and Canada

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.