L-com

19"" Rack Mountable Shelf 2U

  • Picture of 19"" Rack Mountable Shelf 2U
Picture of 19"" Rack Mountable Shelf 2U
SKU U2
Available to Ship 5
Quantity Price
1 - 9 $105.12
10 - 24 $100.92
25 - 99 $96.71
100 + Call Us
Price $105.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's universal rack shelves are the best choice for adding non-rack mountable equipment to any rack system. These easy to install shelves feature 17-3/8" width giving you maximum space for equipment. Constructed with 16-gauge steel, these shelves are built to securely hold heavier items. Each unit is finished in a durable black powder coat and individually boxed. Large volume quotations are available; Contact us today!

Features
  • Available for drop shipment directly to your next jobsite
  • Constructed with 16-gauge cold rolled steel
  • 17-3/8" internal width allows maximum space for equipment
  • Black powder coat finish for durability
  • Universal 19" rack shelves for mounting equipment on relay rack enclosures

Application
  • MDF/IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.