L-com

19" Rack Mountable Light Duty Shelf, 8" Deep

  • Picture of 19" Rack Mountable Light Duty Shelf, 8" Deep
Picture of 19" Rack Mountable Light Duty Shelf, 8" Deep
SKU HUB19RK-8
Available to Ship 206
Quantity Price
1 - 24 $94.19
25 - 49 $89.48
50 - 99 $84.77
100 + Call Us
Price $94.19

All Prices are in US Dollars and do not include duties



Neaten the appearance of your Ethernet wiring closet by placing your equipment on a rack shelf. These shelves mount to any industry standard 19" rack and give a professional appearance when mounting equipment. With 8" worth of depth available, this rack shelf can support equipment that does not normally mount to relay rack enclosures. The 1.75" mounting height means you do not use up valuable rack space. This light duty shelf is constructed with black 16-gauge cold rolled steel and a small rear flange to prevent equipment from sliding off the back of the shelf. Large volume discounts are available; Contact us today!

Features
  • 16-gauge steel construction to securely support equipment
  • Most equipment easily fits on the 8" shelf surface
  • 19" Light duty rack shelf with an 8" depth
  • 19" shelf width for compatibility with all standard rack enclosures
  • Dimensions 19" width x 1.75" height x 8" depth

Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.