L-com

19" Heavy-Duty Sliding Shelf 14-3/4" Surface Area

  • Picture of 19" Heavy-Duty Sliding Shelf 14-3/4" Surface Area
Picture of 19" Heavy-Duty Sliding Shelf 14-3/4" Surface Area
SKU SS
Available to Ship 1
Quantity Price
1 - 9 $282.12
10 - 24 $276.48
25 - 99 $270.84
100 + Call Us
Price $282.12

All Prices are in US Dollars and do not include duties



Rugged design and heavy gauge steel construction is what makes Middle Atlantic rack equipment the best choice for any installation. The heavy-duty sliding rack shelf features ball bearing slides that extend a full 14 inches, giving maximum access to shelf space. This compact shelf takes up a little over one rack space leaving room for other equipment. The latch system allows you to lock the shelf in either the open or closed position. Telescopic rear supports extend out to attach to the rear rack rail in and rack. Choose Middle Atlantic's sliding rack shelf for your next project.

Features
  • Ball bearing slides extend a full 14 inches giving maximum access to shelf space
  • Fits in racks with at least 14-3/4" of useable depth for compatibility
  • Heavy gauge construction supports up to 50 lbs of equipment,
  • 19" heavy-duty sliding rack shelf for supporting equipment in an enclosure
  • Shelf surface area measures 14-3/4" depth by 17-1/2" width

Application
  • Data Centers
  • MDF/IDF installations
  • Network Infrastructure
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.