L-com
Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1

19" Fiber Patch Panel with 24 LC Fiber Optic Couplers - 1U high

The L-com 19" fiber patch panel with 24 LC fiber optic couplers provides a reliable solution for managing fiber optic cables in high-density installations. Designed to fit 19" equipment racks, this 1U-high patch panel supports multimode or single mode fiber optic cables. Featuring 24 LC fiber optic feed-through couplers, durable steel construction with black powder coat finish, push-on female LC connectors on both sides, cable tie-down cutouts, and compatibility with 19" equipment racks for data centers and telecommunication environments.

For comprehensive fiber optic patch panel solutions, explore our Fiber Patch Panels category, featuring 16, 24, and 96 LC fiber optic coupler configurations in 1U rack mount designs for data center, telecommunications, and high-density fiber management applications.

Related Categories:

FAQs

How many LC couplers does the fiber patch panel include?

The fiber patch panel features 24 LC fiber optic feed-through couplers, ensuring secure and efficient cable management while optimizing space in crowded data centers or telecommunication environments. This 1U-high fiber patch panel is designed to fit 19" equipment racks.

What fiber types does the fiber patch panel support?

L-com fiber patch panel supports the connection of either multimode or single mode fiber optic cables, depending on the specific model. The panel ensures excellent connectivity with push-on, female LC connectors on both the inward and outward-facing sides.

What is the rack height of the fiber patch panel?

The L-com 19" fiber patch panel is designed to fit 19" equipment racks with a 1U-high form factor. This fiber patch panel is fully compatible with most 19" equipment racks, providing a standard form factor for both multivendor support and simplified installation.

What construction material is used in the fiber patch panel?

The fiber patch panel is crafted from durable steel with a sleek black powder coat finish, built to withstand the rigors of demanding network environments. The rugged construction ensures long-lasting durability, even in applications subject to high EMI/RFI interference.

What cable management features does the fiber patch panel include?

L-com fiber patch panel features strategically placed cutouts that allow for easy tie-down of incoming cables. This simple yet effective design keeps cables organized and secured, reducing the risk of accidental disconnections or cable strain in the fiber patch panel.

What applications are fiber patch panels designed for?

The L-com fiber patch panel is ideal for use in data center management, high EMI/RFI applications, and telco CO or MAN environments. This fiber patch panel with 24 LC fiber optic couplers provides a reliable solution for managing fiber optic cables in high-density installations.

What connector type is used on the fiber patch panel?

The fiber patch panel ensures excellent connectivity with push-on, female LC connectors on both the inward and outward-facing sides. These 24 LC fiber optic feed-through couplers provide secure connections for multimode or single mode fiber optic cables.

Is the fiber patch panel compatible with standard equipment racks?

The fiber patch panel is fully compatible with most 19" equipment racks, providing a standard form factor for both multivendor support and simplified installation. This L-com 19" fiber patch panel is designed to fit standard 19" equipment racks with 1U-high dimensions.

Need assistance selecting the right fiber patch panel or 24 LC fiber optic couplers configuration for your data center, telecommunications, or high-density fiber management requirements? Our engineering team provides expert technical guidance on coupler counts, fiber types, rack compatibility, and application-specific solutions for your network infrastructure needs.

Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com

L-com patch panels are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment

Sort by
Items per page