We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

19" Desktop Rail Rack 8U

SKU DR8
Available to Ship Call us
Quantity Price
1 - 9 $111.12
10 - 24 $108.89
25 - 99 $106.67
100 + Call Us
Price $111.12

All Prices are in US Dollars and do not include duties



Quickly and inexpensively organize desktop processing and test equipment with Middle Atlantic's desktop rail racks. Offered in 8 and 12 space sizes, both models extend upward at a gentle slope to support equipment. Built with rugged steel, these desktop racks can handle up to 75 lbs of your equipment. Each rack has an overall width of 19-1/8" and a depth of 11-1/2" and is finished in a durable black powder coat. Immediate shipment on all in-stock items.

Features
  • Extend upward at a gentle slope to support equipment
  • For Desktop Organization of rack mount equipment
  • Overall width of 19-1/8" and a depth of 11-1/2"
  • Offered in 8 and 12 space sizes to accommodate multiple pieces of equipment
  • Rugged steel can support up to 75 lbs of equipment

Application
  • Data Centers
  • LAN aggregation
  • IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.