L-com

19" Aluminum Open Frame Rack, 45 Spaces

  • Picture of 19" Aluminum Open Frame Rack, 45 Spaces
Picture of 19" Aluminum Open Frame Rack, 45 Spaces
SKU RLA19-1245B
  Available for backorder
Quantity Price
1 - 9 $381.12
10 - 24 $373.49
25 - 99 $365.87
100 + Call Us
Price $381.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's Aluminum Open Frame Rack Series features an open frame rack constructed from extruded aluminum with a weight capacity of up to 400 lb. Its 3/16" uprights are 12-24 threaded in the front and the rear and have thick top angles to provide extra stability for cable ladders. Its 1/4" aluminum base is 15" deep with mounting holes for the floor to ensure extra stability.

Features
  • Available with 45 or 51 rackspaces, standard EIA 19" width
  • UL Listed load capacity of 400 lbs, Static Load capacity of 1,600 lbs
  • Heavy duty 1/8” thick aluminum top angle provides extra stability for cable ladders
  • 3/16" extruded aluminum uprights are 12-24 threaded front and rear
  • Heavy duty 1/4" aluminum base is 15" deep for stability and includes holes for securing to floor

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • Telecom

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.