L-com

1.75" x 19" Patch Panel, w/16 MT-RJ Couplers

  • Picture of 1.75" x 19" Patch Panel,  w/16 MT-RJ Couplers
  • Picture of 1.75" x 19" Patch Panel,  w/16 MT-RJ Couplers
Picture of 1.75" x 19" Patch Panel,  w/16 MT-RJ Couplers
SKU PR175MT16B
Available to Ship 6
Quantity Price
1 - 9 $89.89
10 - 24 $86.29
25 - 99 $82.70
100 + Call Us
Price $89.89

All Prices are in US Dollars and do not include duties



This 1U (1.75") Fiber Optic patch panel is perfect for connecting fiber jumper cables in an equipment rack or enclosure. Each panel is constructed for the highest quality steel and features a durable black powder cost finish. The MTRJ panel will accommodate both Multimode & Single mode fiber types.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Cable management cut outs allows tie down of incoming cables securing your connections
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rugged steel construction ensures durability
  • Used to connect fiber optic cables with MTRJ style connectors
  • Standard design works with any 19" equipment rack offering multivendor support, 1U high (1.75")

Application
  • Data center management
  • High EMI/RFI applications
  • Telco CO
  • MAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.