L-com

1.75" x 19" Panel (Black), 16 RCA Couplers

  • Picture of 1.75" x 19" Panel (Black), 16 RCA Couplers
  • Picture of 1.75" x 19" Panel (Black), 16 RCA Couplers
  • Picture of 1.75" x 19" Panel (Black), 16 RCA Couplers
Picture of 1.75" x 19" Panel (Black), 16 RCA Couplers
SKU PR175RCA16
  Available for backorder
Quantity Price
1 - 9 $60.99
10 - 24 $58.55
25 - 99 $56.11
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



This series of RCA feedthru rack panels is offered in both 1U high 16 port and 2U high 32 port configurations. Panels are made from 16 gauge cold rolled steel and are finished with a durable black powdercoat. These rugged panels are an excellent choice for professional A/V applications.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powder coating provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rack mounted audio/video feed-thru panels with RCA couplers
  • Write on space above and numerical legends below each port allows for quick identification of ports
  • Industry standard 1U and 2U panel heights will fit most rack panels

Application
  • A/V applications
  • Surveillance
  • Video production

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.