L-com

1.75" x 19" Panel (Black), 12 - XLR Male Connectors

  • Picture of 1.75" x 19" Panel (Black), 12 - XLR Male Connectors
  • Picture of 1.75" x 19" Panel (Black), 12 - XLR Male Connectors
Picture of 1.75" x 19" Panel (Black), 12 - XLR Male Connectors
SKU PR175XLRM-12
Available to Ship 5
Quantity Price
1 - 9 $149.99
10 - 24 $143.99
25 - 99 $137.99
100 + Call Us
Price $149.99

All Prices are in US Dollars and do not include duties



These versatile 3 Pin XLR style connectors mounted in standard Rack Panels are great for customizing MIC interconnections with audio equipment Racks. There are several versions to choose from including a 1U 12-port Male, 1U 12-port Female and a 24-port 2U dual Male/Female combo panel. Custom Rack Panels are also available to meet any special applications for Male and Female connections.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powder coating provides durability
  • Industry standard 1U and 2U panel heights will fit most rack panels
  • Numerical legend below each port allows for quick ID of the XLR connection
  • Used to connect 3 Pin XLR cables to audio equipment
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!

Application
  • MIC and Instrument Cable Patching
  • Music Studio

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.