L-com

1.75" Panel with 2 TDS2167 RJ45 (8x8) 12-Port Bridging Adapters

  • Picture of 1.75" Panel with 2 TDS2167 RJ45 (8x8) 12-Port Bridging Adapters
  • Picture of 1.75" Panel with 2 TDS2167 RJ45 (8x8) 12-Port Bridging Adapters
  • Picture of 1.75" Panel with 2 TDS2167 RJ45 (8x8) 12-Port Bridging Adapters
Picture of 1.75" Panel with 2 TDS2167 RJ45 (8x8) 12-Port Bridging Adapters
SKU ECHL2167
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's exclusive rack mounted harmonica bridging adapters organize all your telecom cables into a convenient rack mounted panel. These exclusive 19" x 1.75" panels come loaded with 2 or 4 of our popular harmonica style bridging adapters. Each panel is constructed with black powder coated steel for years of reliable service. The bridging adapters are all straight through wired and are available with either RJ12 or RJ45 ports.

Features
  • 19" x 1.75" rack mount design to conserve valuable rack space
  • All panels are straight through wired and available with either RJ12 or RJ45 ports
  • Constructed with black powder coated steel for years of reliable service
  • Rack mounted harmonica bridging adapters organize all your telecom cables into a convenient rack mounted panel
  • Screened write-on surfaces and port numbers for easy identification of connected ports

Application
  • Telco
  • Voice line aggregation
  • Telecom


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.