L-com

1.75" Panel with 2 EC412F

  • Picture of 1.75" Panel with 2 EC412F
  • Picture of 1.75" Panel with 2 EC412F
  • Picture of 1.75" Panel with 2 EC412F
Picture of 1.75" Panel with 2 EC412F
SKU ECHL24-4F
Available to Ship 22
Quantity Price
1 - 9 $63.19
10 - 24 $60.66
25 - 99 $58.13
100 + Call Us
Price $63.19

All Prices are in US Dollars and do not include duties



L-com's exclusive rack mounted harmonica cluster bars organize all your telecom cables into a convenient rack mounted panel. Each panel uses 2, 3, or 4 of our harmonica cluster bars with a Telco female RJ21 50-pin connector on the back and up to 12 RJ ports on the front. Each panel is constructed with black powder coated steel with screened write-on spaces for years of reliable service. Each RJ21 Telco connector is secured to the back of the cluster bars with a hook and loop style strap. No more splicing required, use L-com's cluster bar panels and avoid connection failures.

Features
  • 19" x 1.75" rack mount design to conserve valuable rack space
  • Constructed with black powder coated steel with screened write-on spaces for years of reliable service
  • Hook and loop strap secures the 50-pin connector to the back of the panel
  • Rack mounted harmonica cluster bars with female RJ21 connectors for voice and data applications
  • RJ11/12 or RJ45 USOC wired for telephone voice and data usage

Application
  • Telco
  • Telecom
  • Voice line aggregation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.