L-com

1.75" Panel, 16 BNC Adapters Insulated

  • Picture of 1.75" Panel, 16 BNC Adapters Insulated
  • Picture of 1.75" Panel, 16 BNC Adapters Insulated
  • Picture of 1.75" Panel, 16 BNC Adapters Insulated
Picture of 1.75" Panel, 16 BNC Adapters Insulated
SKU PR175B16BLK
  Available for backorder
Quantity Price
1 - 9 $231.99
10 - 24 $222.71
25 - 99 $213.43
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



This 1U feed thru rack panels features 16 insulated 50 Ohm BNC female adaptors with non conductive mounting surfaces for isolation from the rack panel. A typical application for a 50 Ohm BNC is data transmission. Panels are made from 16 gauge cold rolled steel and finished with a durable black powder coat.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Industry standard 1U panel height will fit most rack panels
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Heavy gauge steel and black powdercoating provides durability
  • Offered with 50 Ohm BNC feed-thrus to address your data transmission applications. Insulated BNC feed-thru design addresses ground loop problems

Application
  • Network installation
  • Cable management
  • MDF/IDF
  • Premise Wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.