L-com

1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder

  • Picture of 1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder
  • Picture of 1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder
  • Picture of 1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder
Picture of 1.75" Panel, 16 BNC Adapters Grounded W/ Rear Cable Minder
SKU PR175B16GCMB
Available to Ship 2
Quantity Price
1 - 9 $278.99
10 - 24 $267.83
25 - 99 $256.67
100 + Call Us
Price $278.99

All Prices are in US Dollars and do not include duties



This 1U feed thru rack panels features 16 grounded 50 Ohm BNC female adaptors. An additional feature of this rack panel is the inclusion of cable management brackets to help organize cable routing. A typical application for a 50 Ohm BNC is data transmission. Panels are made from 16 gauge cold rolled steel and finished with a durable black powder coat.

Features
  • Heavy gauge steel and black powdercoating provides durability
  • Offered 50 Ohm BNC feed-thrus to address your data applications
  • Cable management brackets allow a orderly cable installation
  • Industry standard 1U panel height will fit most rack panels

Application
  • Premise Wiring
  • Cable management
  • MDF/IDF
  • Network installation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.