Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

1.75" Blank Rack Panel Accepts 24 Duplex SC or Quad LC Couplers

  • Picture of 1.75" Blank Rack Panel Accepts 24  Duplex SC or Quad LC Couplers
Picture of 1.75" Blank Rack Panel Accepts 24  Duplex SC or Quad LC Couplers
SKU PR175SCDLCQ24
Available to Ship Call Us
Quantity Price
1 - 24 $24.99
25 - 49 $23.74
50 - 99 $22.49
100 + Call Us
Price $24.99

All Prices are in US Dollars and do not include duties



Create your own custom panel layout using L-com's pre-punched rack panels. This panels featueres pre-punched cutouts for simple installation of Panel Mountable Duplex SC or Quad LC couplers. Screened port numbers simplify cable organization and tracking. The durable black powder coat finish resists scratches.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Black powder coat finish provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
  • 19" x 1.75" (1U) rack panel with 24 pre-punched Duplex SC Quad LC coupler Cutouts

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.