L-com

12" Deep Wall Mount Rack, 30 Rack Spaces

  • Picture of 12" Deep Wall Mount Rack, 30 Rack Spaces
Picture of 12" Deep Wall Mount Rack, 30 Rack Spaces
SKU WM3012
  Available for backorder
Quantity Price
1 - 9 $354.12
10 - 24 $339.95
25 - 99 $325.79
100 + Call Us
Price $354.12

All Prices are in US Dollars and do not include duties



For an economical rack mount solution turn to Middle Atlantic's wall mount rack frame. This simple wall mountable frame is designed with both cost and space savings in mind. The self-squaring fixed mount design is easy to install and perfect for spaces where cabinet style racks cannot fit. Rugged 11-gauge steel rails support virtually all types of communication equipment. This rack is available in two different depths and various heights. Drop ship this rack directly to your next jobsite.

Features
  • 19" wall mount frame for telecom and data equipment installation
  • Self-squaring design makes installation fast and easy
  • Rugged 11-gauge rails provide superior strength for heavy equipment
  • Black powder coat finish for durability
  • Available in either a 12" or 18" depth

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.