Patch Cord Single Mode OS2 24 Cores MPO Male to SC/UPC 0.25mm PVC Color with number ring 0.5M

Item # FCA-MMS124D00P
Availability
20
Price Table
Quantity Price
1 - 9 $64.40
10 - 24 $61.82
25 - 99 $59.25
100 + Call Us
Add to Cart

Description

The FCA-MMS124D00P from L-com is a 24 fiber MPO Male to 24x SC/UPC Fan-Out cable assembled using 9/125 Single Mode OS2 fiber. The L-com FCA-MMS124D00P Fan-Out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. These fan-outs are available in 6, 8, 12, and 24 fiber counts, with the option of .9mm or .25mm jacket diameters. The L-com FCA-MMS124D00P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 24 Fiber MPO Male (w/ pins) to 24x SC/UPC Fan-Out
  • .25mm Bare Fibers
  • Single Mode OS2 cabling for aggregation of links
  • Fully compatible with US Conec MTP products
Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov