Patch Cord Single Mode OS2 24 Cores MPO Male to LC/UPC 0.25mm PVC Color with number ring 1M

SKU FCA-MMS124A01P
QTY available 19
Quantity Price
1 - 9 $70.99
10 - 24 $69.57
25 - 99 $68.15
100 + Call Us
Price $70.99

All Prices are in US Dollars and do not include duties



The FCA-MMS124A01P from L-com is a 24 fiber MPO Male to 24x LC/UPC Fan-Out cable assembled using 9/125 Single Mode OS2 fiber. The L-com FCA-MMS124A01P Fan-Out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. These fan-outs are available in 6, 8, 12, and 24 fiber counts, with the option of .9mm or .25mm jacket diameters. The L-com FCA-MMS124A01P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 24 Fiber MPO Male (w/ pins) to 24x LC/UPC Fan-Out
  • .25mm Bare Fibers
  • Single Mode OS2 cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers