L-com

Fiber Optic Patch Assembly Multimode OM2, 6 Fiber MPO (male) to LC/PC 0.25mm Bare Fiber - 0.5M

  • Picture of Fiber Optic Patch Assembly Multimode OM2, 6 Fiber MPO (male) to LC/PC 0.25mm Bare Fiber - 0.5M
Picture of Fiber Optic Patch Assembly Multimode OM2, 6 Fiber MPO (male) to LC/PC 0.25mm Bare Fiber - 0.5M
SKU FCA-MMS206500P
Available to Ship 20
Quantity Price
1 - 24 $37.08
25 - 49 $35.22
50 - 99 $33.37
100 + Call Us
Price $37.08

All Prices are in US Dollars and do not include duties



L-com’s FCA-MMS206500P is a fiber optic patch cable assembly that is suitable for Ethernet, LAN, data centers, server farms, and voice/video/data applications. This fiber optic cable is equipped with a 6 fiber MPO (w/pins) to LC/PC connector configuration. This fiber optic cable assembly is available in a length of 0.5 meter and has a cable diameter of 0.25 mm. Our patch cable assembly can operate at temperatures ranging from -10 to 60 degrees C.

This MPO (w/pins) male to LC/PC cable comes with a multimode OM2 fiber and has a fiber diameter of 50/125 µm. The FCA-MMS206500P fiber optic patch cable from L-com features a colored bare fiber jacket. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic patch cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM2 fiber optic cable for your requirements.


Features
  • 6 Fiber Direct MPO Male (w/ pins) to 6x LC/PC Fan-Out Patchcord//.25mm Colored Bare Fiber//Multimode OM2 cabling for aggregation of links, cassettes or patch panels//Fully compatible with US Conec MTP™ products

Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.