L-com

Fiber Optic Patch Assembly Multimode OM2, 12 Fiber MPO (male) to LC/PC 0.9mm PVC - 0.5M

  • Picture of Fiber Optic Patch Assembly Multimode OM2, 12 Fiber MPO (male) to LC/PC 0.9mm PVC - 0.5M
Picture of Fiber Optic Patch Assembly Multimode OM2, 12 Fiber MPO (male) to LC/PC 0.9mm PVC - 0.5M
SKU FCA-MMS212590P
Available to Ship 12
Quantity Price
1 - 24 $36.39
25 - 49 $34.57
50 - 99 $32.75
100 + Call Us
Price $36.39

All Prices are in US Dollars and do not include duties



The FCA-MMS208591P from L-com is a 12 fiber MPO Male to 12x LC/UPC Fan-Out cable assembled using 50/125µm Multimode OM2 fiber. The L-com FCA-MMS208591P Fan-Out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. These fan-outs are available in 6, 8, 12, and 24 fiber counts, with the option of .9mm or .25mm jacket diameters. The L-com FCA-MMS208591P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 24 Fiber Direct MPO Male (w/ pins) to 24x LC/PC Fan-Out Patchcord
  • 0.9mm PVC
  • Multimode OM2 cabling for aggregation of links, cassettes or patch panels
  • Fully compatible with US Conec MTP™ products

Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.