L-com

Bulgin Patch Cord Flex Connector - Pur Jacket Cable, IP RJ Buccaneer to Shielded RJ45, 5m

  • Picture of Bulgin Patch Cord Flex Connector - Pur Jacket Cable, IP RJ Buccaneer to Shielded RJ45, 5m
Picture of Bulgin Patch Cord Flex Connector - Pur Jacket Cable, IP RJ Buccaneer to Shielded RJ45, 5m
SKU PXP6037/5M00
Available to Ship 20
Quantity Price
1 - 24 $125.99
25 - 49 $119.69
50 - 99 $113.39
100 + Call Us
Price $125.99

All Prices are in US Dollars and do not include duties



Bulgin’s PXP6037/5M00 patch cord flex connector from L-com is a male circular data connector, a cutting-edge solution for all your cable connection needs. This innovative connector is IP66, IP68 and IP69K rated environmentally sealed circular connectors designed to provide secure and safe connections in harsh or hostile conditions. This circular data connector features a maximum operating voltage of 30 V and 10 mOhm contact resistance. Our plug circular data connector is stocked to be readily available for same business day shipment.

PXP6037/5M00 Bulgin’s circular data connector brought to you by L-com has an O-ring material and gasket material made from silicone along with 32mm diameter over the coupling ring. Our IP66, IP68 and IP69K rated feature 30° twist locking and mates with PXM6033TP type panel mounting connectors.

This PXP6037/5M00 plug is made from PC/PBT material and comes with 1000 contact life cycles. Bulgin’s patch cord flex connector is the perfect product to use with your PUR cables. Also, supplied with a shielded RJ45 plug, our cable glands are specifically designed to maintain Cat 5e performance, ensuring a reliable and durable connection for your electrical needs. The circular data connector features a UL94V-0 flammability rating and it operates at a temperature ranging from -40 to 120 degree C. Additional Bulgin’s circular data connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

L-com has one of the largest in-stock selections of circular data connectors for local, domestic, and international orders. We should be your first choice, as we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Bulgin’s patch cord flex male connector for your requirements.


Features
  • Mates with PXP6033TP type panel mounting connectors
  • 30° twist locking
  • Overmoulded patchcords with IP rated connector
  • Supplied with shielded RJ45 plug
  • Single or double end terminated
  • Standard lengths: 2m, 3m & 5m
  • S-FTP cable construction
  • PUR jacket cable
  • Wiring configuration to 568-B
  • Exceeds EIA/TIA Cat 5e


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.