DescriptionElevate the performance of your optical systems with the L-com PSMSIC-P55-125, a passive polarization independent isolator with single-mode fiber engineered for precision and excellence. Categorized as a grade P (Premium) Single Stage isolator, it is the ideal choice for protecting light sources from back reflections and signal noise, ensuring consistent and dependable results in your optical systems. With its compact 20mm size and a wavelength of 1550nm, this isolator delivers the critical specifications required for demanding optical tasks. L-com’s PSMSIC-P55-125 isolator arrives with SC/APC connectors at both ends, offering flexibility in your optical configuration. Additionally, its 250um bare fiber facilitates seamless integration into various setups. The L-com PSMSIC-P55-125 boasts essential features, including low insertion loss, high isolation, low PDL (Polarization-Dependent Loss), and outstanding stability and reliability. Collectively, these features ensure that your optical systems consistently operate at their peak, with minimal signal loss, precise signal separation, and reliable performance over time. Whether your focus is on optical amplification, communication networks, fiber sensing, coherent detection, research and development, or power monitoring, L-com’s PSMSIC-P55-125 stands as your trusted partner. Its versatility and quality position it as the top choice for professionals seeking precision and excellence in single-mode polarization independent optical isolators. Experience the full potential of your optical projects and systems with the L-com PSMSIC-P55-125. It empowers you to achieve superior results, setting the highest standards for performance, stability, and reliability in your single-mode optical endeavors. Rely on its capabilities to enhance and optimize your optical setups for outstanding outcomes. Other configurations are available upon request, if you do not see the configuration, you are looking for, please contact out expert technical support.Features
Application
![]() |