L-com

Passive SM Dual Stage Isolator, Grade P, 1550nm, 1M 250um bare fiber

  • Picture of Passive SM Dual Stage Isolator, Grade P, 1550nm, 1M 250um bare fiber
Picture of Passive SM Dual Stage Isolator, Grade P, 1550nm, 1M 250um bare fiber
SKU PSMDI-P55-12N
Available to Ship 9
Quantity Price
1 - 9 $285.99
10 - 24 $274.55
25 - 99 $263.11
100 + Call Us
Price $285.99

All Prices are in US Dollars and do not include duties



The L-com PSMDI-P55-12N is a Single Mode Dual Stage Isolator offered in Grade P (Premium). The wavelength is 1550nm with a cabling of 250um bare fiber, without connectors . The L-com PSMDI-P55-12N features a packaging of 5.5X35mm and fiber length of 1M. The L-com PSMDI-P55-12N is one of thousands of fiber optic products in stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Single Mode
  • Dual Stage, Grade P (Premium)
  • 1M, without connectors
  • Low Insertion Loss
  • High Isolation

Application
  • Optical Amplifier
  • Communication Networks
  • Fiber Sensors
  • Coherent Dedection
  • Research and Development
  • Power Monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.