L-com

Passive SM Dual Stage Isolator, Grade P, 1310nm, 1M 900um loose tube, FC/APC, narrow key

  • Picture of Passive SM Dual Stage Isolator, Grade P, 1310nm, 1M 900um loose tube, FC/APC, narrow key
Picture of Passive SM Dual Stage Isolator, Grade P, 1310nm, 1M 900um loose tube, FC/APC, narrow key
SKU PSMDI-P31-191
Available to Ship 8
Quantity Price
1 - 9 $293.99
10 - 24 $282.23
25 - 99 $270.47
100 + Call Us
Price $293.99

All Prices are in US Dollars and do not include duties



The L-com PSMDI-P31-191 is a Single Mode Dual Stage Isolator offered in Grade P (Premium). The wavelength is 1310nm with a cabling of 900um diameter and FC/APC, narrow key connectors. The L-com PSMDI-P31-191 features a packaging of 5.5X35mm and fiber length of 1M. The L-com PSMDI-P31-191 is one of thousands of fiber optic products in stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Single Mode
  • Dual Stage, Grade P (Premium)
  • 1M, FC /APC
  • Low Insertion Loss
  • High Isolation

Application
  • Optical Amplifier
  • Communication Networks
  • Fiber Sensors
  • Coherent Dedection
  • Research and Development
  • Power Monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.