We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Passive SM Dual Stage Compact Isolator, Grade P, 1550nm, 1 meter 250um bare fiber, FC/APC, narrow key

SKU PSMDIC-P55-121
Available to Ship 15
Quantity Price
1 - 4 $421.99
5 - 9 $405.11
10 - 24 $388.23
25 + Call Us
Price $421.99

All Prices are in US Dollars and do not include duties



Elevate the performance of your optical systems with the L-com PSMDIC-P55-121, a passive polarization independent isolator with single-mode fiber engineered for precision and excellence. Categorized as a grade P (Premium) Dual Stage isolator, it is the ideal choice for protecting light sources from back reflections and signal noise, ensuring consistent and dependable results in your optical systems. With its compact 20mm size and a wavelength of 1550nm, this isolator delivers the critical specifications required for demanding optical tasks.

L-com’s PSMDIC-P55-121 isolator arrives with FC/APC, narrow key connectors at both ends, offering flexibility in your optical configuration. Additionally, its 250um bare fiber facilitates seamless integration into various setups.

The L-com PSMDIC-P55-121 boasts essential features, including low insertion loss, high isolation, low PDL (Polarization-Dependent Loss), and outstanding stability and reliability. Collectively, these features ensure that your optical systems consistently operate at their peak, with minimal signal loss, precise signal separation, and reliable performance over time.

Whether your focus is on optical amplification, communication networks, fiber sensing, coherent detection, research and development, or power monitoring, L-com’s PSMDIC-P55-121 stands as your trusted partner. Its versatility and quality position it as the top choice for professionals seeking precision and excellence in single-mode polarization independent optical isolators.

Experience the full potential of your optical projects and systems with the L-com PSMDIC-P55-121. It empowers you to achieve superior results, setting the highest standards for performance, stability, and reliability in your single-mode optical endeavors. Rely on its capabilities to enhance and optimize your optical setups for outstanding outcomes. Other configurations are available upon request, if you do not see the configuration, you are looking for, please contact out expert technical support.


Features
  • Single Mode fiber
  • polarization independent
  • Dual Stage, grade P
  • 1 meter, FC/APC, narrow key connectors
  • 20mm Compact design
  • Low insertion loss
  • High isolation
  • Low PDL
  • High stability and reliability

Application
  • Optical Amplifier
  • Communication Networks
  • Fiber Sensors
  • Coherent Dedection
  • Research and Development
  • Power Monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.