We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Passive PM Single Stage Isolator, Grade P, 1550nm, 1 meter 250um bare fiber

SKU PPMSI-P55-12N
Available to Ship 15
Quantity Price
1 - 4 $625.00
5 - 9 $600.00
10 - 24 $575.00
25 + Call Us
Price $625.00

All Prices are in US Dollars and do not include duties



Elevate your optical systems to new heights with the PPMSI-P55-12N, a passive polarization dependent isolator with Polarized Maintaining fiber designed to deliver exceptional performance. Categorized as a grade P (Premium) Single Stage isolator, it is the ideal choice for protecting light sources from back reflections and signal noise, ensuring precision and reliability in your optical systems. With a compact 35mm size and a 1550nm wavelength, it provides the critical characteristics needed for demanding optical tasks.

One notable feature of the L-com PPMSI-P55-12N is its polarization dependent design, making it a reliable option for maintaining the integrity of polarized light, minimizing feedback and backscatter into optical systems. It comes without connectors at both ends, offering flexibility in your optical configuration. Furthermore, the 250um bare fiber ensures seamless integration into various setups.

This isolator is packed with essential features, including low insertion loss, high isolation, low PDL (Polarization-Dependent Loss), and outstanding stability and reliability. These features collectively guarantee that your optical systems operate at peak performance, with minimal signal loss, high isolation, and consistent results over time.

Whether you're working in optical amplification, communication networks, fiber sensing, coherent detection, research and development, or power monitoring, L-com’s PPMSI-P55-12N is your trusted partner. Its versatility and quality make it a go-to choice for professionals seeking precision and excellence in PM polarized dependent optical isolators.

Experience the difference that the L-com PPMSI-P55-12N can bring to your optical projects and systems. It empowers you to achieve superior results, ensuring the highest standards of performance, stability, and reliability in your optical applications. Other configurations are available upon request, if you do not see the configuration, you are looking for, please contact out expert technical support.


Features
  • Polarized Maintaining fiber
  • polarization dependent
  • Single Stage, grade P
  • 1 meter, no connectors
  • Low insertion loss
  • High isolation
  • High stability and reliability

Application
  • Optical Amplifier
  • EDFA
  • Communication Networks
  • Fiber Sensors
  • Coherent Dedection
  • Research and Development
  • Power Monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.