L-com

Passive PM DWDM, Field Unit (5.5mmX35mm) Barrel Style, 1 Channel, 100 GHz spacing, start Ch 20, .9mm, 1M cable with SC/APC connectors.

  • Picture of Passive PM DWDM, Field Unit (5.5mmX35mm) Barrel Style, 1 Channel, 100 GHz spacing, start Ch 20, .9mm, 1M cable with SC/APC connectors.
Picture of Passive PM DWDM, Field Unit (5.5mmX35mm) Barrel Style, 1 Channel, 100 GHz spacing, start Ch 20, .9mm, 1M cable with SC/APC connectors.
SKU PPMDW-013-120-195
Available to Ship 5
Quantity Price
1 - 4 $675.00
5 - 9 $661.50
10 - 24 $648.00
25 + Call Us
Price $675.00

All Prices are in US Dollars and do not include duties



The L-com PPMDW-013-120-195 is a polarized maintaining DWDM Passive Filter with 1 Channel. The L-com PPMDW-013-120-195 comes with a 3 Port 5.5mmx35mm, Barrel Style filter offering 100 GHz Channel Spacing. The L-com PPMDW-013-120-195 has 1 channel, starting with ITU Ch 20 and has a .9mm diameter 1M cable with SC/APC connectors. The L-com PPMDW-013-120-195 is one of thousands fiber optic products in-stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Polarized Maintaining
  • Low Insertion Loss
  • Compact Size
  • Barrel Style Module
  • 100 GHz, ITU Ch 20
  • .9mm loose tube cable
  • 1M, SC/APC

Application
  • Communications Networks
  • Coherent Detection
  • Fiber Sensors
  • Research and Development


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.