We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Passive PM Dual Stage Isolator, Grade P, 1550nm, 1M 250um bare fiber

SKU PPMDI-P55-12N
Available to Ship 5
Quantity Price
1 - 4 $625.00
5 - 9 $600.00
10 - 24 $575.00
25 + Call Us
Price $625.00

All Prices are in US Dollars and do not include duties



The L-com PPMDI-P55-12N is a Polarized Maintaining Dual Stage Isolator offered in Grade P (Premium). The wavelength is 1550nm with a cabling of 250um bare fiber, without connectors . The L-com PPMDI-P55-12N features a packaging of 5.5X35mm and fiber length of 1M. The L-com PPMDI-P55-12N is one of thousands of fiber optic products in stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Polarized Maintaining
  • Dual Stage, Grade P (Premium)
  • 1M, without connectors
  • Low Insertion Loss
  • High Isolation

Application
  • Optical Amplifier
  • Communication Networks
  • Fiber Sensors
  • Coherent Dedection
  • Research and Development
  • Power Monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.