L-com

Passive PM CWDM, Field Unit (5.5mmx35mm) Barrel Style, 1 channel, 20nm spacing, (1351nm), .9mm, 1M cable with SC/APC connectors.

  • Picture of Passive PM CWDM, Field Unit (5.5mmx35mm) Barrel Style, 1 channel, 20nm spacing, (1351nm), .9mm, 1M cable with SC/APC connectors.
Picture of Passive PM CWDM, Field Unit (5.5mmx35mm) Barrel Style, 1 channel, 20nm spacing, (1351nm), .9mm, 1M cable with SC/APC connectors.
SKU PPMCW-013-35-3-195
Available to Ship 5
Quantity Price
1 - 9 $575.00
10 - 24 $563.50
25 - 99 $552.00
100 + Call Us
Price $575.00

All Prices are in US Dollars and do not include duties



The L-com PPMCW-013-35-3-195 is a polarized maintaining CWDM Passive Filter with 1 Channel. The L-com PPMCW-013-35-3-195 comes with a 3 Port 5.5mmx35mm, Barrel Style filter offering 20nm Channel Spacing. The L-com PPMCW-013-35-3-195 wavelength is 1351nm and has a .9mm diameter 1M cable with SC/APC connectors. The L-com PPMCW-013-35-3-195 is one of thousands fiber optic products in-stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Polarized Maintaining
  • Low Insertion Loss
  • Compact Size
  • Barrel Style Module
  • .9mm loose tube cable
  • 1M, SC/APC

Application
  • Communications Networks
  • Coherent Detection
  • Fiber Sensors
  • Research and Development


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.