L-com

Passive PLC Splitter Field Unit, 1x08 Standard (Even) Split, 1.0m 900um colored fiber, no connector

  • Picture of Passive PLC Splitter Field Unit, 1x08 Standard (Even) Split, 1.0m 900um colored fiber, no connector
Picture of Passive PLC Splitter Field Unit, 1x08 Standard (Even) Split, 1.0m 900um colored fiber, no connector
SKU PP5P-08BSS-15NN
Available to Ship 12
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



The L-com PP5P-08BSS-15NN is a PLC splitter with a 1x8 standard split used to distribute of combine optical signals. The PP5P-08BSS-15NN uses 1mm 900um colored single mode fiber without connectors. Today's broadband systems demand the best performance and reliability, the L-com PP5P-08BSS-15NN is the perfect solution for low cost light distribution in your fiber optic network. The PP5P-08BSS-15NN PLC splitter is one of thousands of Fiber optic products available for same-day shipping from L-com.

Features
  • 1x8 Single Mode PLC (Planar Lightwave Circuit) Splitter
  • Very low insertion loss and back reflection
  • SFF Low cost light distribution solution

Application
  • Passive Optical Networks
  • FTTX Systems
  • Telecommunications Networks
  • LAN Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.