L-com

Passive PLC, Field Unit PLC Splitter, 1x32 Standard (Even) Split, 2m 250um Bare Fiber

  • Picture of Passive PLC, Field Unit PLC Splitter, 1x32 Standard (Even) Split, 2m 250um Bare Fiber
Picture of Passive PLC, Field Unit PLC Splitter, 1x32 Standard (Even) Split, 2m 250um Bare Fiber
SKU PPS5P-32BSS-22NN
Available to Ship 31
Quantity Price
1 - 9 $228.99
10 - 24 $219.83
25 - 99 $210.67
100 + Call Us
Price $228.99

All Prices are in US Dollars and do not include duties



The L-COM PPS5P-32BSS-22NN is 1x32 passive PLC splitter. The L-COM PPS5P-32BSS-22NN is a 50x7x4mm field cassette.  The L-COM PPS5P-32BSS-22NN splits 1 input signal to 32 output signals and 32 input signals into 1 composite output signal bidirectionally. The L-COM PPS5P-32BSS-22NN has 2 meter 250um fiber leads. The L-COM PPS5P-32BSS-22NN is a single fiber filter ideal for FTTx and PON applications. The L-COM PPS5P-32BSS-22NN is rated for -40 to +85c. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • PLC
  • Even split
  • 50x7x4mm field cassette
  • 1x32
  • 2m 250um bare fiber leads
  • -40 ~85c
  • i-temp

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • 1x32
  • Even Split
  • FTTx
  • PON
  • Metro transport
  • Regional Distribution
  • Outside Plant (ISP) Operation
  • -40 ~ 85c


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.