L-com

Passive Optical Tap, SMF LC Connectors, 2ch 70/30 Split, Field Unit

  • Picture of Passive Optical Tap, SMF LC Connectors, 2ch 70/30 Split, Field Unit
Picture of Passive Optical Tap, SMF LC Connectors, 2ch 70/30 Split, Field Unit
SKU TAP-LCSM-7030-F
Available to Ship 10
Quantity Price
1 - 24 $24.59
25 - 49 $23.36
50 - 99 $22.13
100 + Call Us
Price $24.59

All Prices are in US Dollars and do not include duties



The L-com TAP-LCSM-7030-F is a 70/30 Split Passive Optical Tap in a Field unit package. The TAP-LCSM-7030-F is designed for use with Single Mode Fiber and features LC/UPC connectors. The TAP-LCSM-7030-F Passive Optical Tap is one of thousands of Fiber optic products available for same-day shipping from L-com.

Features
  • Pencil-filter style optical component
  • precise split ratio for application-specific deployment
  • LC/UPC Single mode tap

Application
  • Real-time monitoring of fiber optic ports
  • Fiber Test and Monitoring
  • Fiber Maintenance
  • Intrusion Protection


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.