To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Passive Optical Tap, MMF OM4 MPO12 Connectors, 70/30 Split, 1/2LGX Module

  • Picture of Passive Optical Tap, MMF OM4 MPO12 Connectors, 70/30 Split, 1/2LGX Module
Picture of Passive Optical Tap, MMF OM4 MPO12 Connectors, 70/30 Split, 1/2LGX Module
SKU TAP-PMM4-7030-LGX
Available to Ship Call us
Quantity Price
1 - 4 $860.00
5 - 9 $825.60
10 - 24 $791.20
25 + Call Us
Price $860.00

All Prices are in US Dollars and do not include duties



The L-com TAP-PMM4-7030-LGX is a 70/30 Split Passive Optical Tap in a 1/2LGX Module. The TAP-PMM4-7030-LGX is designed for use with OM4 Multimode Fiber and features MPO12/PC connectors. The TAP-PMM4-7030-LGX Passive Optical Tap is one of thousands of Fiber optic products available for same-day shipping from L-com.

Features
  • Half-Width LGX Module
  • precise split ratio for application-specific deployment
  • MPO Male PC Multimode tap

Application
  • Real-time monitoring of fiber optic ports
  • Fiber Maintenance
  • Intrusion Protection
  • Data Centers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.