We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Passive Optical Tap, MMF OM4 LC Connectors, 60/40 Split, 1/2LGX Module

SKU TAP-LCM4-6040-LGX
Available to Ship Call us
Quantity Price
1 - 9 $235.99
10 - 24 $231.27
25 - 99 $226.55
100 + Call Us
Price $235.99

All Prices are in US Dollars and do not include duties



The L-com TAP-LCM4-6040-LGX is a 60/40 Split Passive Optical Tap in a 1/2LGX Module. The TAP-LCM4-6040-LGX is designed for use with OM4 Multimode Fiber and features LC/UPC connectors. The TAP-LCM4-6040-LGX Passive Optical Tap is one of thousands of Fiber optic products available for same-day shipping from L-com.

Features
  • Half-Width LGX Module
  • precise split ratio for application-specific deployment
  • LC/UPC Multimode tap

Application
  • Real-time monitoring of fiber optic ports
  • Fiber Maintenance
  • Intrusion Protection
  • Data Centers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.