L-com's PDW1R-01154-NN5N is a DWDM passive filter with 100GHz spacing and 1 channel which is channel 54. L-com's PDW1R-01154-NN5N has 900um buffer fiber lead which is 1 meter long with SC/APC connector. L-com's PDW1R-01154-NN5N is one of thousands of fiber optic products available in-stock and ready to ship today.
Features
Passive
CWDM
20nm spacing
LGX Mux & Demux
8 Channels (skipping 1391-1411nm)
Starting with channel 1271nm
LC/APC Monitor & Pass
Application
Single Mode Fiber Networking
Single Fiber
Mux function
Metro transport
Regional Distribution
Outside Plant (OSP) Operation
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov