Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, channel 43, SC/APC Connector LGX

Item # PDWMR-01143-195N
Availability
5
Price Table
Quantity Price
1 - 9 $332.99
10 - 24 $319.67
25 - 99 $306.35
100 + Call Us
Add to Cart

Description

L-com's PDWMR-01143-195N is a DWDM passive filter with 100GHz spacing and 1 channel which is channel 43. L-com's PDWMR-01143-195N is a LGX filter with SC/APC connector. L-com's PDWMR-01143-195N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • LGX Mux & Demux
  • 8 Channels (skipping 1391-1411nm)
  • Starting with channel 1271nm
  • LC/APC Monitor & Pass
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov