L-com

Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, channel 25, SC/APC Connector LGX

  • Picture of Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, channel 25, SC/APC Connector LGX
Picture of Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, channel 25, SC/APC Connector LGX
SKU PDWMR-01125-195N
Available to Ship 5
Quantity Price
1 - 9 $151.99
10 - 24 $145.91
25 - 99 $139.83
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



L-com's PDWMR-01125-195N is a DWDM passive filter with 100GHz spacing and 1 channel which is channel 25. L-com's PDWMR-01125-195N is a LGX filter with SC/APC connector. L-com's PDWMR-01125-195N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • LGX Mux & Demux
  • 8 Channels (skipping 1391-1411nm)
  • Starting with channel 1271nm
  • LC/APC Monitor & Pass

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.