Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, Ch53, Monitor (1%), 900um 1m fiber, without connector

Item # PDWER-01153-19N4
Availability
6
Price Table
Quantity Price
1 - 9 $407.99
10 - 24 $399.83
25 - 99 $391.67
100 + Call Us
Add to Cart

Description

L-com's PDWER-01153-19N4 is a DWDM passive filter with 1 channel - ITU channel 53 and 100GHz spacing. PDWER-01153-19N4 is a OSP Ring OADM.L-com's PDWER-01153-19N4 has a monitor (1%) port and 1.0m 900um buffer fiber leads. PDWER-01153-19N4 monitor port taps 1% of the total signal power. This value is sufficient for use with monitoring and measurement devices, such as power meters or network analyzers. L-com's PDWER-01153-19N4 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • OSP Ring OADM
  • 100 GHz spacing
  • 1 Channel
  • Channel 53
  • Monitor 1%
  • 1.0m 900um buffer fiber leads
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation