Passive DWDM, Field Unit (34mmx5.5mm barrel) OADM, 1 Channel 100 GHz, ITU Ch33, 1.0m 900um buffer fiber leads

Item # PDW5A-01133-19NN
Availability
6
Price Table
Quantity Price
1 - 24 $88.99
25 - 49 $85.43
50 - 99 $82.76
100 + Call Us
Add to Cart

Description

L-com's PDW5A-01133-19NN is a DWDM passive filter with 1 channel - ITU channel 33 and 100GHz spacing. PDW5A-01133-19NN is a Field Unit 34mm x 5.5mm barrel OADM. L-com's PDW5A-01133-19NN has 1.0m 900um buffer fiber leads. L-com's PDW5A-01133-19NN is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • Field Unit OADM
  • 100 GHz spacing
  • 1 Channel
  • ITU Channel 33
  • 1.0m 900um buffer fiber leads
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation