L-com

Passive DWDM, Cassette Demux, 4 channel, Starting at channel 24, 100GHz spacing, 900um 1m fiber, SC-APC w/ Pass & upgrade port

  • Picture of Passive DWDM, Cassette Demux, 4 channel, Starting at channel 24, 100GHz spacing, 900um 1m fiber, SC-APC w/ Pass & upgrade port
Picture of Passive DWDM, Cassette Demux, 4 channel, Starting at channel 24, 100GHz spacing, 900um 1m fiber, SC-APC w/ Pass & upgrade port
SKU PDWMD-04124-195F
Available to Ship 5
Quantity Price
1 - 4 $365.99
5 - 9 $351.35
10 - 24 $336.71
25 + Call Us
Price $365.99

All Prices are in US Dollars and do not include duties



L-com's PDWMD-04124-195F is a DWDM passive filter with 4 channels. L-com's PDWMD-04124-195F is a cassette demultiplexer module starting at channel 24. L-com's PDWMD-04124-195F has 20nm spacing with 900um fiber lead which is 1m long and has SC/APC connector. L-com's PDWMD-04124-195F has a pass and upgrade port, the pass port is designed to add non-DWDM wavelengths to the existing network. The upgrade port is designed for adding remaining DWDM channels in the 1530-1565nm range (C-band). These ports are used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PDWMD-04124-195F is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • Cassette Demux
  • 4 channel
  • Starting at channel 24
  • 100GHz spacing
  • 900um fiber 1m long with SC-APC
  • Pass & Upgrade Port

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.