L-com

Passive DWDM, 1 RU 19" Rack Mount Mux & Demux, 40 Channels with 100 GHz spacing, starting Ch20 (1561.42nm), LC-APC connectors, Monitor (1%)

  • Picture of Passive DWDM, 1 RU 19" Rack Mount Mux & Demux, 40 Channels with 100 GHz spacing, starting Ch20 (1561.42nm), LC-APC connectors, Monitor (1%)
Picture of Passive DWDM, 1 RU 19" Rack Mount Mux & Demux, 40 Channels with 100 GHz spacing, starting Ch20 (1561.42nm), LC-APC connectors, Monitor (1%)
SKU PDW3C-40120-NN34
Available to Ship 3
Quantity Price
1 - 4 $4,500.00
5 - 9 $4,410.00
10 - 24 $4,320.00
25 + Call Us
Price $4,500.00

All Prices are in US Dollars and do not include duties



L-com's PDW3C-40120-NN34 is a DWDM passive filter with 40 channels and 100GHz spacing. L-com's PDW3C-40120-NN34 is a 1 RU 19" Rack Mountwith Mux and Demux functionality. L-com's PDW3C-40120-NN34 has LC/APC connectors starting at channel 20 (1561.42nm) with Monitor (1%). Monitor port taps 1% of the total signal power.  This value is sufficient for use with monitoring and measurement devices, such as power meters or network analyzers. L-com's PCW1D-04355-NN36 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • 100 GHz spacing
  • 1 RU 19" Rack Mount Combo Mux & Demux
  • 40 channels
  • Channels 20 (1561.42nm)
  • LC/APC, Monitor (1%)

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.