We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Passive CWDM, OSP Ring OADM, 1 Channel, starting at 1531nm, Monitor (1%), 900um 1m fiber, no connectors with dual fiber

SKU PCWFR-01353-14NN
Available to Ship 6
Quantity Price
1 - 9 $227.99
10 - 24 $223.43
25 - 99 $218.87
100 + Call Us
Price $227.99

All Prices are in US Dollars and do not include duties



L-com's PCWFR-01353-14NN is a CWDM passive filter with 1 channel. L-com's PCWFR-01353-14NN is a LGX Ring OADM starting at 1531nm with monitor (1%). It has 1 meter 900um buffer fiber leads with without connectors. The monitor port taps 1% of the total signal power. This value is sufficient for use with monitoring and measurement devices, such as power meters or network analyzers. L-com's PCWFR-01353-14NN is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • OSP Ring OADM
  • 1 Channel starting at 1531nm
  • Monitor (1%)
  • 900um 1m fiber, without connectors with dual fiber

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.