L-com

Passive CWDM, LGX Ring OADM, 1 Channel, starting at 1551nm, LC-UPC, Monitor with dual fiber

  • Picture of Passive CWDM, LGX Ring OADM, 1 Channel, starting at 1551nm, LC-UPC, Monitor with dual fiber
Picture of Passive CWDM, LGX Ring OADM, 1 Channel, starting at 1551nm, LC-UPC, Monitor with dual fiber
SKU PCW1R-01355-NN4N
Available to Ship 5
Quantity Price
1 - 9 $259.99
10 - 24 $254.79
25 - 99 $249.59
100 + Call Us
Price $259.99

All Prices are in US Dollars and do not include duties



L-com's PCW1R-01355-NN4N is a CWDM passive filter with 1 channel. L-com's PCW1R-01355-NN4N is a LGX Ring OADM starting at 1551nm with LC/UPC and monitor with dual fiber. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). L-com's PCW1R-01355-NN4N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • LGX Ring OADM
  • 1 Channel starting at 1551nm
  • LC-UPC Monitor with dual fiber

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.