L-com

Passive CWDM, LGX Mux, 8 Channels F (skip 1391-1411nm) with 20 nm spacing, starting at Ch 1271nm, LC/APC with Monitor & Pass

  • Picture of Passive CWDM, LGX Mux, 8 Channels F (skip 1391-1411nm) with 20 nm spacing, starting at Ch 1271nm, LC/APC with Monitor & Pass
Picture of Passive CWDM, LGX Mux, 8 Channels F (skip 1391-1411nm) with 20 nm spacing, starting at Ch 1271nm, LC/APC with Monitor & Pass
SKU PCW1M-8F327-NN36
Available to Ship 6
Quantity Price
1 - 4 $535.00
5 - 9 $524.30
10 - 24 $513.60
25 + Call Us
Price $535.00

All Prices are in US Dollars and do not include duties



L-com's PCW1D-8F327-NN36 is a CWDM passive filter with 8 channels with 20nm spacing. L-com's PCW1D-8F327-NN36 is a LGX filter with Mux functionality. L-com's PCW1D-8F327-NN36 has 8 channels: 1271, 1291, 1311, 1331, 1351, 1371, 1431, 1451nm (skipping 1391 and 1411nm), starting with 1271nm and with 20nm spacing with LC/APC and monitor and pass. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). The pass port is designed for adding more wavelengths to the existing network. It is used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PCW1D-8F327-NN36 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • LGX Mux
  • 8 Channels (skipping 1391-1411nm)
  • Starting with channel 1271nm
  • LC/APC Monitor & Pass

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.