Passive CWDM, LGX Demux, 4 Channels with 20nm spacing, starting at Ch 1471nm, LC/APC with Monitor & Pass

Item # PCW1D-04347-NN36
Availability
6
Price Table
Quantity Price
1 - 9 $483.99
10 - 24 $474.31
25 - 99 $464.63
100 + Call Us
Add to Cart

Description

L-com's PCW1D-04347-NN36 is a CWDM passive filter with 4 channels with 20nm spacing. L-com's PCW1D-04347-NN36 is a LGX filter with Demux functionality. L-com's PCW1D-04347-NN36 has 4 channels: 1471, 1491, 1511, 1531nm with LC/APC and monitor and pass. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). The pass port is designed for adding more wavelengths to the existing network. It is used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PCW1D-04347-NN36 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • LGX Demux
  • 4 Channels
  • Starting with channel 1471nm
  • LC/APC Monitor & Pass
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation