L-com

Passive CWDM, Compact Demux, 4 channel, starting at 1471nm, 20 nm spacing, 900um 1m fiber, no connector w/ Express Port

  • Picture of Passive CWDM, Compact Demux, 4 channel, starting at 1471nm, 20 nm spacing, 900um 1m fiber, no connector w/ Express Port
Picture of Passive CWDM, Compact Demux, 4 channel, starting at 1471nm, 20 nm spacing, 900um 1m fiber, no connector w/ Express Port
SKU PCWND-04347-19N3
Available to Ship 5
Quantity Price
1 - 9 $147.99
10 - 24 $142.07
25 - 99 $136.15
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



L-com's PCWND-04347-19N3 is a CWDM passive filter with 4 channels. L-com's PCWND-04347-19N3 is a compact demultiplexer module starting at channel 1471nm. L-com's PCWND-04347-19N3 has 20nm spacing with 900um fiber lead which is 1m long and has no connector. L-com's PCWND-04347-19N3 has a express port designed for adding more wavelengths to the existing network. It is used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PCWND-04347-19N3 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • Compact Demux
  • 4 channel
  • Starting at 1471nm
  • 20nm spacing
  • 900um fiber 1m long with no connector
  • Express Port

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.